??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ofh49_52 - Sliding independent guide pillar assembly/oil lubricated/self-lubricating
Bill of material
OFH50-D20-L80
code
Types of
Guide pillar material
S45C
Guide seat material
Guide pillar base material
FC250
Guide pillar hardness
55HRC~high-frequency quenching
D
mm
L
mm
A
74 mm
B
44 mm
d
6.6 mm
H
30 mm
H1
40 mm
T
15 mm
(refer to)
42 mm
W
56 mm
W1
28.0 mm
W2
15 mm
d1 size
6 mm
d1(h7) tolerance
+0.012/0 mm
Accessory screws
TAC01-M6-L30
accessory dowel pin
BLV61-m6-D6-L20
web link
website link
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen