??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OBJ31 - L-shaped copper alloy of oil-free linear slide plate
Bill of material
OBJ31-W26-L100
Code
OBJ31
type
L type
Material
High strength brass (SP2) inlaid with solid lubricant
W
L
Number of mounting holes
2
d
9
d1
14
h
8.6
L1
60
L2
0
website link
Website link
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen