??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YHDV-ZG-21 - Vacuum pipeline accessories/KF standard/vacuum straight joint
Bill of material
YHDV-ZG-21-KF10-L50
code
YHDV-ZG-21
type
vacuum straight joint
standard
KF
Material
SUS304
Specifications
L
mm
A
30 mm
B
12.2 mm
outside diameter
14 mm
inside diameter
10.0 mm
Website Link
Website Link
미리보기
3D
치수도
2D
CAD모델 다운로드