??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XYA11 - Precision type/Vacuum connector/External connector/External thread
Bill of material
J-XYA11-D2-M3
Code
J-XYA11
Types of
External thread·External connector
subject material
brass
Threaded part material
brass
Liner material
SUS304-NBR
subject surface preparation
plate with nickel
D
mm
Nominal model
R
M3 mm
A
2.4 mm
B
11.5 mm
L1
9.1 mm
L2
4.2 mm
C
6 mm
E
8.8 mm
G
1.5 mm
V
1.0 mm
S
5.5 mm
F
5.5 mm
P
5.0 mm
Effective sectional area
0.5 mm^2
Reference weight (kg/pcs)
1.9 mm^2
Website link
Website link
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей