??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHL62 - spring
Bill of material
FHL62-A-60-100
code
FHL62
Types of
Reaction fixed type
mat1
STKM11A
mat2
S20
Front end material
Q235
Cylinder surface treatment
Baking paint (black matt)
Piston rod surface treatment
Hard chrome plating
Front end A surface treatment
Color zinc plating
Front end B surface treatment
chromate treatment
Using gas
N2
Operating temperature
-20 ¡ã C ~ 60 ¡ã C
Front end form
stroke
Nitrogen reaction force (20 ?? C) N maximum length -5 mm
Maximum length Lmax
171
M
105 mm
A
18 mm
B
8 mm
Weight (g) (reference)
140
stroke
60,80,100
Nitrogen reaction force (20 ?? C) N maximum length -5 mm
100,125,150,200
Change the shape of the front end joint
Change the shape of the piston rod end joint
Change the shape of the cylinder head end joint
WEBSITELINK
WEBSITELINK
Previews
3D
Dimensión
2D
Descarga de modelos CAD