??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHL35 - Nitrogen gas spring Tension type
Bill of material
FHL35-22040-60
code
FHL35
type
Stretching type
Cylinder barrel material
STKM11A
Piston rod material
S45C
Joint material
Q235
Cylinder barrel surface treatment
Black baking paint
Piston rod surface treatment
Black nitriding treatment
Fitting surface treatment
Black baking paint
Gases
N2
Specification
Nitrogen spring initial tension (20℃)N,Minimum Unit 10 N
N
Tolerance
-5,+15
Itinerary S
40
A
22
B
8
L
110
H
100
weblink
webxxx
Previews
3D
Dimenze
2D
Stáhnout CAD model