??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMZ76_79 - Float flowmeter/Gas/liquid/Panel type
Bill of material
BMZ77-4-0.1
Code
Types of
Panel type
medium
regulating valve
specification
measuring range
Connection method
∅6Quick insertion
accuracy
±4%
A
94 mm
B
27 mm
C
21 mm
D
14 mm
M
--- mm
F
70 mm
Website link
Website link
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen