??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMS75_76 - Sanitary pipe fittings/Actuator/AT pneumatic type
Bill of material
BMS75-40
Code
type
AT type
control mode
Pneumatic
operation mode
subject material
Cast aluminium
surface preparation
Hard anodizing
specification
A
24.0 mm
B
36.5 mm
C
60.5 mm
D
0.0 mm
E
85.5 mm
F
51.0 mm
G
30 mm
H
80 mm
pcd
36 mm
PCD
50 mm
M1
M5deep10 mm
M2
M6deep10 mm
S
11 mm
N
14 mm
L
121.7 mm
W
40 mm
air connection
G1/4" mm
Website link
Website link
Previews
3D
Dimenze
2D
Stáhnout CAD model