??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMG43 - Compression pipeline accessories/90 ° elbow
Bill of material
BMG43-15
Code
BMG43
Types of
90 ° elbow
standard
DIN
material
SUS304
Nominal size
D
16.0 mm
L
54 mm
L tol
±2 mm
T
0.8 mm
Website link
Website link
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen