??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBD30_32 - Positioning Kit Adjustable Angle Bolt Standard/Rubber Base/Flange Base
Bill of material
TBD30-M4-L30
code
type
Bolt material
Bolt hardness
surface treatment
Base material
base surface treatment
Base end face material
M
L
L1
3
L2
5
L3
2
D
D1
7
DD
2.2
S
2
t
d1
p.c.d
weblink
webxxx
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen