??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCFM17 - Single-axis robot gear rack series · general environment YCFM17 series
Bill of material
YCFM17-1000-BC-M-750-A-1-3
code
YCFM17
Base material
alufer
Base surface treatment
anodic oxidation
Guide rail material
Alloy steel
Surface treatment of guide rail
-
Slide plate material
alufer
Surface treatment of sliding plate
anodic oxidation
Cover plate material
alufer
Surface treatment of cover plate
anodic oxidation
Use environment
Temperature 85 ℃, temperature 0 ℃ - 40 ℃
Effective travel
Motor installation mode
Motor brand
Motor specification (W)
750
Origin sensor
Endpoint limit sensor
Reduction ratio
L
1407
A
200
M
5
N
14
WEI
31.0
weblink
webxxx
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей