??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCFM14F - Single-axis robot gear rack series · general environment YCFM14F series
Bill of material
YCFM14F-1000-BC-M-400-A-1-3
code
YCFM14F
Base material
alufer
Base surface treatment
anodic oxidation
Guide rail material
Alloy steel
Surface treatment of guide rail
-
Slide plate material
alufer
Surface treatment of sliding plate
anodic oxidation
Cover plate material
alufer
Surface treatment of cover plate
anodic oxidation
Use environment
Temperature 85 ℃, temperature 0 ℃ - 40 ℃
Effective travel
Motor installation mode
Motor brand
Motor specification (W)
400
Origin sensor
Endpoint limit sensor
Reduction ratio
L
1622
A
200
M
5
N
14
B
211
C
346
WEI
23.6
weblink
webxxx
Previews
3D
Размер
2D
Сваляне на CAD модели