??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAW05_06 - Positioning column with anti loosening type metal hexagonal pin, long stroke carbon steel type, front spherical type
Bill of material
ZAW05-M10-H5
code
type
Long stroke carbon steel type/metal hexagonal pin
Load
Main body material
S45C
Main body hardness
29~35HRC~
Main surface treatment
turn black
Sales materials
S45C
Pin hardness
57~63---
Surface treatment of pins
Spring material
SWP-B
Operating temperature
-30~80°C
M
H
L
30
L1
30
S
4
SR
1.9
underloading min
2.8 N
underloading max
14.1 N
heavy load min
11.4 N
heavy load max
51.0 N
weblink
webxxx
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen