??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAU53_56 - Dividing pin, longitudinal flange with handle type
Bill of material
ZAU54-d8-L
code
type
Longitudinal flange with handle type
Main material
Surface treatment of main body
Handle material
Handle the surface of the hand
Sales materials
PIN surface treatment
Pin hardness
Spring material
SUS316 Ti
d
Turn the handle
D
48
D1
20
H
10.2
L
12
L1
68
L2
14
L3
37
L4
7.5
L5
18
S
35
B
20
K
34
h
7.5
H1
6.1
H2
φ6.1
Load(min)
16 N
Load(max)
55 N
weblink
webxxx
Previews
3D
Dimensión
2D
Descarga de modelos CAD