??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAU05_06 - Dividing pin, precision short type, reset type, with locking nut
Bill of material
ZAU05-M6
code
type
Precision short type, reset type, With locking nut
PIN shape
Spherical
Thread
Thick teeth
Knob material
Nylon 6
Main body material
Surface treatment of main body
Sales materials
PIN surface treatment
Pin hardness
Locking nut material
Locking nut surface treatment
Spring
SUS304-WPB
M
Pitch of coarse thread
1.00
d
3
D
14
L
25.5
L1
6
L2
5
S
3.5
S1
8
S2
10
Load min
3.5 N
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models