??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAU03_04 - Dividing pin, precision short type, reset type, without locking nut
Bill of material
ZAU03-M6
code
type
Precision short type, reset type, no locking nut
PIN shape
Spherical
Thread
Thick teeth
Knob material
Nylon 6
Main body material
Surface treatment of main body
Sales materials
PIN surface treatment
Pin hardness
Spring
SUS304-WPB
M
Pitch of coarse thread
1.00
d
3
D
14
L
25.5
L1
6
L2
5
S
3.5
S1
8
Load min
3.5 N
Load max
8 N
weblink
webxxx
Previews
3D
Dimensión
2D
Descarga de modelos CAD