??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAN35_36 - Special purpose plunger Lateral type
Bill of material
ZAN35-D8
code
type
Load
Main body material
SUM22L
Main body surface treatment
Darkening
Ball Head Material
Hardness
Spring Material
SUS631J1
Operating temperature
-30~50℃
D
d
3.0
L
25
L1
3.6
L2
6
H1
3.2
H
0.8
Mounting hole size (recommended tolerance H8)
8
min.
2.5
max.
6.5
weblink
webxxx
Anteprime
3D
Dimensione
2D
Download modelli CAD