??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAC40_42 - Dividing pin, pull ring type, no locking nut
Bill of material
ZAC40-M6
code
type
Pull ring type, reset type, no locking nut
Thread
Thick teeth
Main material
Surface treatment of main body
Sales materials
SUS303
Pin hardness
-
Spring material
M
Pitch (coarse teeth)
1.00
d
4
S
4
L1
12
L2
4.5
L3
10
S1
6
F
14
Load min
3 N
Load max
12 N
weblink
webxxx
Previews
3D
Boyut
2D
CAD modeli indir