??
Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
zac30_52 - title
Bill of material
ZAC36-M4
daima
leixing
No anti loosening type
leixing
jinshuqiutou
zaihe
zhiticaizhi
S45C
zhitiyingdu
30~35HRC
zhitibiaomianchuli
qiutoucaizhi
SUS440C
qiutouyingdu
52HRC~
tanhuangcaizhi
SUS304
shiyongwendu
-30~80°C
M
mm
d
mm
H
mm
L
mm
V
mm
S
mm
fuzai(N)/min.
N
fuzai(N)/max.
mm
webink
webxxx
Previews
3D
2D
Сваляне на CAD модели