??
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PKM21_32 - Roller plunger bearing type
Bill of material
PKM22-d14
code
Type
The main material
S45C
Body surface treatment
Nickel plated
Pin material
S45C
Pin surface treatment
Nickel plated
Bearing material
SUJ2
Bushing material
High-strength brass alloy
Spring material
SUS304-WPB
d
b
5
E
11.0
L1
25.0
load(Light load,min)
3.3
load(Light load,max)
4.8
load(Heavy duty,min)
6.4
load(Heavy duty,max)
10.1
website
Website connection
Previews
3D
Размер
2D
Сваляне на CAD модели