??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PKJ21_22 - Dynamic steel ball positioning screw
Bill of material
PKJ21-M8
code
Type
Material
The main material
Body hardness
28~32HRC
Body surface treatment
Blackening
Stop material
SUJ2
Block hardness
62HRC
M
Pitch P
1.25
L
25
L1
36
d
7
S
14
WEI
25 g
website
Website connection
Anteprime
3D
Dimensione
2D
Download modelli CAD