??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PDE31 - Positioning block/Taper guided type
Bill of material
PDE31-D12-L20
Code
PDE31
type
Taper guided type
set material
SUJ2
pin material
SUJ2
Washers material
S45C
set hardness
58~60HRC
pin hardness
58~60HRC
Washers hardness
38~43HRC
Washers surface preparation
turn black
D
mm
L
mm
A
17 mm
B
10 mm
D1
18 mm
E
20 mm
F
16 mm
G
4 mm
H
12 mm
T
4 mm
L1
8 mm
L2
8 mm
M
M5 mm
h1
12 mm
D1
6.0 mm
d2
9.0 mm
h
5.5 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models