??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PDC26 - Positioning block/trimming type/square groove
Bill of material
PDC26-W16-E6
Code
PDC26
type
Trimming type
Material
SKD11
heat treatment
Quenching and tempering
hardness
58~62HRC
W
mm
E
mm
A
6 mm
B
17 mm
H
29 mm
P
0 mm
Q
5 mm
V
7 mm
T
8 mm
Ra
1 mm
Ca
0.5 mm
D1
4.5 mm
d2
8.0 mm
h
5 mm
S
3.5 mm
Website link
Website link
Previews
3D
Boyut
2D
CAD modeli indir