??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 16
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YHJ01_36 - Small head small diameter positioning pin ??¨¨ Tolerance fixed ??¨¨ Flat head type / Spherical type / Cone type R type
Bill of material
YHJ14-D0.51-L3-P0.5-B1.5
Code
Types of
Small head small diameter type, tolerance fixed type
shape
material 1
Material 2
hardness
Surface treatment
Minimum unit 0.1
mm
Enter value for D
Minimum unit 0.1
mm
cm
inch
ft
D tolerance
0/-0.005 mm
Minimum unit 0.5
mm
Enter value for L
Minimum unit 0.5
mm
cm
inch
ft
Minimum unit 0.1
mm
P tolerance
0/-0.01 mm
Minimum unit 0.5
mm
Enter value for B
Minimum unit 0.5
mm
cm
inch
ft
Minimum unit 0.5
mm
R
mm
Change chamfer C / increase guide
website
Website connection
Previews
3D
Wymiar
2D
Pobierz modele CAD