??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YFR31_85 - Locating pin small head spherical internal thread type · P size designated type
Bill of material
YFR35-D5-P3
code
type
type
National standard material
Equivalent material
hardness
surface treatment
D
Dg6
-0.004,-0.016
P Min 0.01
L
10
B
5
M
M2
V
3.0
(W)
1.2
zzrc
Increase wrench hole
weblink
webxxx
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen