??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 13
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-SCJ22 - Economy type guide shaft, internal thread type at both ends, standard type
Bill of material
E-SCJ22-D15-L20-M4-N4
Code
E-SCJ22
Type
ldnlwbz
Accuracy class
putongji
Material 1
45
Material 2
S45C
Hardness
High frequency quenching, effective hardening layer depth is shown in P17, quenching hardness HRC56~
Surface Preparation
Hard Chromium Plating,Plating Thickness 3-5um.Hardness of Electrodeposited Coatings HV850-
D
mm
Dtol
L
mm
Enter value for L
mm
cm
inch
ft
M
N
C
mm
zzlc
zzsd
Sd
mm
S
mm
zzmcnc
MC
mm
NC
mm
Web Link
Webxxx
Previews
3D
Boyut
2D
CAD modeli indir