??
Catalog navigation
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVC61_68 - Tensioning plate of conveyor drum for profile, tensioning type
Bill of material
KVC64-3060-Q9
Round head type
type
GB material
Equivalent material
surface treatment
Applicable aluminum profile specification
mm
Q
mm
L
80 mm
W
60 mm
R
20 mm
S
40 mm
T
13 mm
d1
6.5 mm
d2
11 mm
Z
6.5 mm
weblink
weblink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)