??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZBE01_02 - Y-axis transfer of the mounting plate of the traversing and grabbing mechanism
Bill of material
ZBE01-13-L105-T10-LC-10
code
type
Single rail type
National standard material
Quite material
Surface treatment
Applicable rail specifications on the back
L
mm
Enter value for L
mm
cm
inch
ft
T
mm
Slotting direction
mm
Applicable rail specifications on the front
mm
G
62 mm
B
20 mm
C
15 mm
K
27 mm
d1
3.5 mm
dd2
6 mm
h
5.4 mm
a1
14.1 mm
a2
4 mm
a2
10 mm
a4
6 mm
Applicable Yiheda floating joint model
WHC31-M6-1.0-L6
The rear installation is suitable for Yiheda rail series
IAC series
N
5
V
9 mm
P
20 mm
E
12 mm
M
M3 mm
Effective stroke (reference)
0~40
Front installation suitable for Yiheda rail series
IAC series
weblink
webxxx
Previews
3D
Wymiar
2D
Pobierz modele CAD