??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-60200A - OB
Bill of material
WX-OB-8-60200B-100
model
WX-OB-8-60200B
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
60x200
WEIGHT
9.160 kg/m
Cross-sectional area
3380.100 mm^2
Cross section of inertia
136.118 10^4
Cross section of inertia
1477.153 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Wymiar
2D
Pobierz modele CAD