??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-10-6060A - European standard series aluminum
Bill of material
WX-OB-10-6060A-100
model
WX-OB-10-6060A
Wall thickness
1.300
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
60x60
WEIGHT
2.360 kg/m
Cross-sectional area
864.430 mm^2
Cross section of inertia
29.200 10^4
Cross section of inertia
29.200 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models