??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-50100B - OB
Bill of material
WX-OB-8-50100B-100
model
WX-OB-8-50100B
Wall thickness
1.900
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
50x100
WEIGHT
4.210 kg/m
Cross-sectional area
1552.000 mm^2
Cross section of inertia
49.860 10^4
Cross section of inertia
190.050 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Размер
2D
Сваляне на CAD модели