??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-10-5050A - OB
Bill of material
WX-OB-10-5050A-100
model
WX-OB-10-5050A
Wall thickness
4.200
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
50x50
WEIGHT
2.830 kg/m
Cross-sectional area
1039.410 mm^2
Cross section of inertia
24.760 10^4
Cross section of inertia
24.760 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimensão
2D
Baixar modelos em CAD