??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-4080G - OB
Bill of material
WX-OB-8-4080G-100
model
WX-OB-8-4080G
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
40X80
WEIGHT
2.995 kg/m
Cross-sectional area
1101.010 mm^2
Cross section of inertia
17.030 10^4
Cross section of inertia
67.160 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Boyut
2D
CAD modeli indir