??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-3030l - OB
Bill of material
WX-OB-8-3030L-100
model
WX-OB-8-3030L
Wall thickness
1.500
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
30X30
WEIGHT
0.760 kg/m
Cross-sectional area
279.592 mm^2
Cross section of inertia
2.470 10^4
Cross section of inertia
2.470 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Boyut
2D
CAD modeli indir