??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-3030G - European standard series aluminum
Bill of material
WX-OB-8-3030G-100
model
WX-OB-8-3030G
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
30X30
WEIGHT
0.826 kg/m
Cross-sectional area
303.690 mm^2
Cross section of inertia
2.650 10^4
Cross section of inertia
2.650 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models