??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-3030B - European standard series aluminum
Bill of material
WX-OB-8-3030B-100
model
WX-OB-8-3030B
Wall thickness
2.200
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
30X30
WEIGHT
0.887 kg/m
Cross-sectional area
326.140 mm^2
Cross section of inertia
2.800 10^4
Cross section of inertia
2.800 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models