??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-160160B - OB
Bill of material
WX-OB-8-160160B-100
model
WX-OB-8-160160B
Wall thickness
4.500
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
160X160
WEIGHT
15.970 kg/m
Cross-sectional area
5846.130 mm^2
Cross section of inertia
1870.800 10^4
Cross section of inertia
1870.800 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Wymiar
2D
Pobierz modele CAD