??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-55125A - DGMCX
Bill of material
WX-ZZX-55125A-100
model
WX-ZZX-55125A
Wall thickness
6.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
55X125
WEIGHT
6.316 kg/m
Cross-sectional area
2339.356 mm^2
Cross section of inertia
422.742 10^4
Cross section of inertia
47.562 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models