??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-100120B - Assembly aluminium
Bill of material
WX-ZZX-100120B-100
model
WX-ZZX-100120B
Wall thickness
8.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
100x120
WEIGHT
12.550 kg/m
Cross-sectional area
4624.739 mm^2
Cross section of inertia
1749.758 10^4
Cross section of inertia
3115.544 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models