??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-38-DF1 - BS
Bill of material
WX-BS30-38-DF1-100
model
WX-BS30-38-DF1
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
100x118
WEIGHT
4.458 kg/m
Cross-sectional area
1639.400 mm^2
Cross section of inertia
182.790 10^4
Cross section of inertia
187.100 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Wymiar
2D
Pobierz modele CAD