??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-38-A3 - Ratio aluminum
Bill of material
WX-BS30-38-A3-100
model
WX-BS30-38-A3
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
100X118
WEIGHT
3.981 kg/m
Cross-sectional area
1464.200 mm^2
Cross section of inertia
163.440 10^4
Cross section of inertia
174.050 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models