??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-19-O1 - BS
Bill of material
WX-BS30-19-O1-100
model
WX-BS30-19-O1
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
35X60
WEIGHT
1.662 kg/m
Cross-sectional area
610.820 mm^2
Cross section of inertia
21.200 10^4
Cross section of inertia
11.740 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimensión
2D
Descarga de modelos CAD