??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS25-25-D1 - Ratio aluminum
Bill of material
WX-BS25-25-D1-100
model
WX-BS25-25-D1
Wall thickness
2.500
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
63x82
WEIGHT
3.025 kg/m
Cross-sectional area
1112.510 mm^2
Cross section of inertia
50.900 10^4
Cross section of inertia
34.240 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models