??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 62
HELP_VARIABLE
Company
WMBerg
Description
PCS95 & PCA95 - Precision Spur Gears - 1.0 Module 8mm Bore 5mm Face Pin Hub Style - 20° Pressure Angle
Bill of material
PCS95-96 High
Product No.
Level of details
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Quality Class
DIN 7/AGMA 10
Module
1.0
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
mm
Outside Diameter
mm
Hub Diameter
12 mm
Bore
8 mm
Face Width
5 mm
Hub Style
pin hub
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés