??
Catalog navigation
Селекция на CAD модел
Налични продукти: 65
HELP_VARIABLE
Company
WMBerg
Description
F32A - Spur Gears - 32 Pitch - 1/4", 3/8" and 1/2" Bore - 1/4" Face - AGMA Quality 8 - Aluminum Red Anodized - 20° Pressure Angle
Bill of material
P32A66-128_(1)
Product No.
Level of Details
Description
Catalog Name
Master Inch/Metric Catalog
Material
Aluminum Red Anodized
Diametrical Pitch
32
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
INCH
Outside Diameter
INCH
Bore
INCH
Face Width
1/4 INCH
Previews
3D
Размер
2D
Сваляне на CAD модели