??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
WMBerg
Description
W48S - Precision Worms - 48 Pitch 1/8" and 3/16" Bore - AGMA Quality 10 - 303 Stainless Steel - Right Hand
Bill of material
W48S-2F
Product No.
Description
WORM GEAR
Catalog Name
Master Inch/Metric Catalog
Material
303 Stainless Steel
Diametral Pitch
48
Bore
Cal
Mating Gear Thread Type
Lead
Cal
Lead Angle
°
Pressure Angle
°
Face Width
9/16 Cal
Overall Width
3/4 Cal
Previews
3D
Wymiar
2D
Pobierz modele CAD