??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
WMBerg
Description
W32S - Precision Worms - 32 Pitch 3/16" Bore - AGMA Quality 10 - 303 Stainless Steel - Right Hand
Bill of material
W32S-3S
Product No.
Description
WORM GEAR
Catalog Name
Master Inch/Metric Catalog
Material
303 Stainless Steel
Diametral Pitch
32
Mating Gear
Lead
Inch
Lead Angle
°
Pressure Angle
°
Bore
0.1873 Inch
Face Width
11/16 Inch
Overall Width
7/8 Inch
Previews
3D
Boyut
2D
CAD modeli indir