??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 84
HELP_VARIABLE
Company
WMBerg
Description
W32B - Precision Worm Gears - 32 Pitch - 3/16", 1/4" and 5/16" Bore - 3/8" Face - AGMA Quality 10 - Bronze QQ-B-637 Alloy 464 - 20° Pressure Angle - Right Hand
Bill of material
W32B29-F80_(2)
Product No.
Level of Details
Description
PIN HUB WORM GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Bronze Alloy 464
Mating Worm
Diametrical Pitch
32
Bore
Zoll
Hub Diameter
Zoll
Pressure Angle
°
Lead Angle
°
Number of Teeth
Pitch Diameter
Zoll
Face Thickness
3/16 Zoll
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen