??
Catalog navigation
Výběr CAD modelu
Available products: 24
HELP_VARIABLE
Company
WMBerg
Description
F32A6 & F32S6 - Precision Spur Gears - 32 Pitch - 3/8" Bore - 1/4" Face - AGMA Quality 10 - Flat Hubless Style - 20° Pressure Angle
Bill of material
F32S6-128_(1)
Product No.
Level of Details
Description
HUBLESS SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Diametrical Pitch
32
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
palec
Outside Diameter
palec
Bore
0.3748 palec
Face Width
1/4 palec
Previews
3D
Dimenze
2D
Stáhnout CAD model