您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
F24A6-96
WMBerg
INCH
Gears
Precision Spur Gears
Powered by
CAD模型選擇
{wmberg/b2000/gears/precision_spur_gears/b92.prj},{NB=F24A6-96},{PN=F24A6-96},{DES=HUBLESS SPUR GEAR},{CN=Master Inch/Metric Catalog},{CP=B92},{MAT=2024T4 Aluminum Anodized},{DP=24},{PA=20},{N=96},{PD=4.0000},{OD=4.083},{B=0.3748},{FW=1/4},{FW1=0.2500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
WMBerg
Description
F24A6 & F24S6 - Precision Spur Gears - 24 Pitch - 3/8" Bore - 1/4" Face - AGMA Quality 10 - Flat Hubless Style - 20° Pressure Angle
Bill of material
F24A6-96
Product No.
F24A6-96
F24A6-96
Description
HUBLESS SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
2024T4 Aluminum Anodized
2024T4 Aluminum Anodized
Diametrical Pitch
24
Pressure Angle
20
°
Number of Teeth
96
96
Pitch Diameter
4.0000
4.0000
Inch
Outside Diameter
4.083
4.083
Inch
Bore
0.3748
Inch
Face Width
1/4
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型